??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
212
Shaft Size
2-1/2 Inch
Part Number
033886
Description
WSTU-LT7-208
Weight
9.8 lbs
A
1-13/16 Inch
B
7-1/2 Inch
C
1-1/16 Inch
D
4 Inch
E
4-11/16 Inch
Bolt Diameter
1-3/8 Inch
G
3/4 Inch
H
1-1/4 Inch
J
4 Inch
K
2-1/2 Inch
L
3-1/2 Inch
M
5-1/8 Inch
N
5-7/8 Inch
T
2-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.